text.skipToContent text.skipToNavigation

Corning® BioCoat® Fibronectin 6-well Clear Flat Bottom TC-Treated Multiwell Plate, with Lid, 5/Case

Product Number354402

E-mail

Corning® BioCoat™ Fibronectin 6-well Clear Multiwell Plate is comprised of clear TC-treated polystyrene with a uniform application of human fibronectin. Flat bottom, with lid, 5/case.


Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


This product is non-returnable. If you have any questions, please contact us immediately.


$278.56 per case

Out of Stock

Details
Product Number   354402
Qty./Pk   1 / Pk  
Qty./Cs   5 / Cs  
Brand   Corning®  
Cell Growth Area   9.6 cm²  
Size   12 mm  
Storage   2°- 8°C  
Surface Coating   Fibronectin  
Specifications Documents