text.skipToContent text.skipToNavigation

Corning® BioCoat® Fibronectin 22 mm Round #1 German Glass Coverslip, Bulk Packed, 60/Case

Product Number354088

E-mail

This item will be discontinued when inventory reaches 0.


Corning® BioCoat™ 22x22mm #1 German Glass coverslip with a uniform application of human fibronectin. Bulk packed, 60/case. Corning BioCoat products are an ideal solution for enhanced cell attachment and growth of a variety of primary cells and transformed cells in serum-free or serum-containing cultures. Corning offers custom coating capabilities.

Shelf life: >= 3 months from date of shipment


Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Out of Stock

Details
Product Number   354088
Qty./Pk   60 / Pk  
Qty./Cs   60 / Cs  
Brand   Corning®  
Size   22 mm  
Storage   2° - 8°C  
Surface Coating   Fibronectin  
Specifications Documents