Corning® BioCoat® Poly-L-Ornithine/Laminin 24-well Clear Flat Bottom TC-treated Multiwell Plate, with Lid, 5/Case
Product Number354659
Corning® BioCoat™ Poly-L-Ornithine/Laminin 24-well Clear Multiwell Plate is comprised of clear TC-treated polystyrene with a uniform application of Poly-L-Ornithine and laminin. Flat bottom, with lid, 5/case
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$302.45 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 354659 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 5 / Cs |
| Brand | Corning® |
| Cell Growth Area | 2 cm² |
| Storage | 2°- 8°C |
| Surface Coating | Poly-L-Ornithine/Laminin |
Specifications Documents