text.skipToContent text.skipToNavigation

Corning® BioCoat® Poly-L-Lysine 6-well Clear Flat Bottom TC-treated Multiwell Plate, with Lid, 5/Case

产品编号354515

电子邮件
Corning® BioCoat™ Poly-L-Lysine 6-well Clear Multiwell Plate is comprised of clear TC-treated polystyrene with a uniform application of Poly-L-Lysine. Flat bottom, 5/case
康宁 EcoChoice™ 产品的生产、包装和/或分销均遵循美国政府联邦贸易委员会(FTC)的环保准则。

了解更多。

生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。


详情
产品编号   354515
数量/包   5 /包  
数量/箱   5 /箱  
品牌   Corning®  
细胞生长面积   9.6 cm²  
储存   4°- 30°C  
表面包被   多聚-L-赖氨酸  
产品规格文件