text.skipToContent text.skipToNavigation

Corning® Single Metric Scale, 10 mL Reusable Plastic Graduated Cylinder, Polypropylene, TC with Funnel Top

产品编号3022P-10

电子邮件
Translucent polypropylene graduated cylinders are manufactured with raised graduations at the primary scale points. Cylinders have a hexagonal base and are calibrated “to contain” (TC). Tolerances according to ISO 6706. Exposure to temperatures above 60°C may affect accuracy.

缺货

详情
产品编号   3022P-10
Qty./Pk   1 / Pk  
Qty./Cs   12 / Cs  
Brand   Corning®  
Height   145 mm (approx.)  
产品规格文件