- Polypropylene (PP) resistant bags
- Thermal resistance 134°C
- Transparent
| Product Number | Product Name | Autoclavable | Qty./Pk | Qty./Cs | Price | Unit Size | |
|---|---|---|---|---|---|---|---|
| SA03-01 | Corning® Gosselin™ Autoclavable Bag, 3 L, PP, 40 µm, 500/Case | Yes | 500 / Pk | 500 / Cs | 115,96 € | per case | |
| SA03-10 | Corning® Gosselin™ Autoclavable Bag, 3 L, Black Biohazard Logo, PP, 40 µm, 500/Case | Yes | 1 / Pk | 500 / Cs | Fr. 115.96 | per case | |
| SA09-01 | Corning® Gosselin™ Autoclavable Bag, 9 L, PP, 40 µm, 500/Case | Yes | 500 / Pk | 500 / Cs | Fr. 118.65 | per case | |
| SA09-10 | Corning® Gosselin™ Autoclavable Bag, 9 L, Black Biohazard Logo, PP, 40 µm, 500/Case | Yes | 1 / Pk | 500 / Cs | Fr. 118.65 | per case | |
| SA14-01 | Corning® Gosselin™ Autoclavable Bag, 14 L, PP, 40 µm, 500/Case | Yes | 500 / Pk | 500 / Cs | Fr. 209.95 | per case | |
| SA14-10 | Corning® Gosselin™ Autoclavable Bag, 14 L, Black Biohazard Logo, PP, 40 µm, 500/Case | Yes | 1 / Pk | 500 / Cs | Fr. 209.95 | per case | |
| SA21-01 | Corning® Gosselin™ Autoclavable Bag, 21 L, PP, 40 µm, 500/Case | Yes | 500 / Pk | 500 / Cs | $726.07 | per case | |
| SA21-10 | Corning® Gosselin™ Autoclavable Bag, 21 L, Black Biohazard Logo, PP, 40 µm, 500/Case | Yes | 1 / Pk | 500 / Cs | N/A | per case | |
| SA33-01 | Corning® Gosselin™ Autoclavable Bag, 33 L, PP, 40 µm, 500/Case | Yes | 500 / Pk | 500 / Cs | N/A | per case | |
| SA33-10 | Corning® Gosselin™ Autoclavable Bag, 33 L, Black Biohazard Logo, PP, 40 µm, 500/Case | Yes | 1 / Pk | 500 / Cs | $346.44 | per case |