text.skipToContent text.skipToNavigation

Falcon® Cell Scrapers

E-mail

  • The improved Falcon Cell Scrapers have been thoughtfully designed to provide maximum accessibility to the growth surfaces in a variety of culture vessels
  • Cross-ribbed polystyrene handle provides greater rigidity to ensure better control while scraping cells
  • Flexibility of the joint between the blade and handle improves ease of access into the neck of a flask or roller bottle Highly compliant thermoplastic elastomer (TPE) blade pivots to provide multiple angles to remove cells from the entire growth surface
  • Available in four sizes—choose the blade and handle length to best accommodate your needs
  • Supplied individually in peel-open, medical-style packaging for sterile presentation

Choose your specification

Handle Length
Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
353085 Falcon® Cell Scraper with 18 cm Handle and 1.8cm Blade, Sterile, Individually Packaged, 100/Case   1 / Pk     100 / Cs     Falcon®   $258.75 per case
353086 Falcon® Cell Scraper with 25cm Handle and 1.8cm Blade, Sterile, Individually Packaged, 100/Case   1 / Pk     100 / Cs     Falcon®   $294.31 per case