
Falcon® 48-well Clear Flat Bottom Not Treated Multiwell Cell Culture Plate, with Lid, Individually Wrapped, Sterile, 50/Case
Product Number351178

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

Falcon® 48-well Clear Multiwell Plate is comprised of clear not treated polystyrene. Flat bottom, with low evaporation lid. Individually wrapped, sterile, 50/case. Unique labyrinth lid, condensation rings, and deep-well design control contamination, reduce evaporation, and minimize edge effects.
- Crystal-grade virgin polystyrene
- Nonpyrogenic
- Non-treated polystyrene
- Convenient, peel-open medical-style packaging for individual product presentation
- Individual trays are PET (Code 1) and recyclable
- Working volume of Media is 0.5-0.8 mL
- Working volume of Trypsin is 0.05-0.08 mL (Your lab protocol may call for another proteolytic enzyme.)

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$205.79 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 351178 |
Qty./Pk | 1 / Pk |
Qty./Cs | 50 / Cs |
Brand | Falcon® |
Plate Format | 48-well |
Well Shape | Round |
Cell Growth Area | 0.75 cm² |
Surface Treatment | Not Treated |
Sterile | Yes |
Lids Included | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.9329003
- Quality Certificate - Lot No.9328006
- Quality Certificate - Lot No.9327004
- Quality Certificate - Lot No.9326004
- Quality Certificate - Lot No.9146003
- Quality Certificate - Lot No.9140004
- Quality Certificate - Lot No.9133006
- Quality Certificate - Lot No.9132009
- Quality Certificate - Lot No.9123003
- Quality Certificate - Lot No.9015015
- Quality Certificate - Lot No.9007006
- Quality Certificate - Lot No.8324005
- Quality Certificate - Lot No.8316013
- Quality Certificate - Lot No.8248011
- Quality Certificate - Lot No.8245019
- Quality Certificate - Lot No.8197015
- Quality Certificate - Lot No.8190020
- Quality Certificate - Lot No.8134020
- Quality Certificate - Lot No.8128010
- Quality Certificate - Lot No.8011005
- Quality Certificate - Lot No.8002006
- Quality Certificate - Lot No.7325006
- Quality Certificate - Lot No.7319003
- Quality Certificate - Lot No.7317011
- Quality Certificate - Lot No.7269005
- Quality Certificate - Lot No.7263005
- Quality Certificate - Lot No.7260011
- Quality Certificate - Lot No.7143011
- Quality Certificate - Lot No.7129012
- Quality Certificate - Lot No.7061008