text.skipToContent text.skipToNavigation

Axygen® Axyspin Plate Centrifuge, JP

Product NumberPLATESPINNER-JP

E-mail


The Axygen Axyspin Plate Spinner is the first centrifuge designed specifically for quick and easy centrifugation of samples in PCR plates or microplates.

  • Capacity for two standard plates
  • Top loading design
  • Exceptionally small footprint
  • Starts and stops in seconds
  • Use before and after thermal cycling to improve PCR yield
  • Quickly spin down droplets and condensation
  • Accepts skirted and non-skirted and all standard PCR plates
  • Less than ¼ the size of most plate centrifuges
  • Maximum Capacity: 2 standard PCR or microtiter microplates
  • Ambient Operating Range 4° to 35°C



$847.15 per case

Out of Stock

Details
Product Number   PLATESPINNER-JP
Qty./Pk   1 / Pk  
Qty./Cs   1 / Cs  
Brand   Axygen®  
Dimensions L x W x H   7.5 x 8.6 x 7.3 in.   
Application   Diagnostics  
Weight   5.7 lbs.  
Specifications Documents