Axygen® AxyPrep MAG Tissue Genomic DNA-Medium
产品编号MAG-T-GDNA-M
(This is the suggested replacement for MAG-BL-GDNA-M)
The AxyPrep Mag Tissue gDNA Kit utilizes a magnetic bead-based technology to isolate genomic DNA from rodent tail tissues. This protocol provides instructions to extract DNA from fresh or frozen rodent tails. The protocol is performed in 96-well format and 1.5 mL. Purification begins by the addition of lysis buffer, and Proteinase K to rupture cell membranes and digest protein. DNA is then immobilized on magnetic particles by the addition of a magnetic binding reagent. This differential binding allows the DNA to be easily separated from contaminants using a magnetic field. Contaminants can then be rinsed away using a simple washing procedure.AxyPrep Mag Tissue gDNA Kit can be used in the following applications:
- Restriction enzyme digestion
- DNA sequencing
- Genotyping
- PCR amplification
This product is non-returnable. If you have any questions, please contact us immediately.
缺货
| 产品编号 | MAG-T-GDNA-M |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | Axygen® |
| Application | Diagnostics |
- 质量证书 – 批号 19426001
- 质量证书 – 批号 23325001
- 质量证书 – 批号 15525001
- 质量证书 – 批号 13225004
- 质量证书 – 批号 11425002
- 质量证书 – 批号 10425002
- 质量证书 – 批号 09125001
- 质量证书 – 批号 31024001
- 质量证书 – 批号 28924004
- 质量证书 – 批号 25624003
- 质量证书 – 批号 15024002
- 质量证书 – 批号 11524002
- 质量证书 – 批号 14223005
- 质量证书 – 批号 10723001
- 质量证书 – 批号 19922002
- 质量证书 – 批号 17522002
- 质量证书 – 批号 03322001
- 质量证书 – 批号 03222002
- 质量证书 – 批号 01022003
- 质量证书 – 批号 25121002
- 质量证书 – 批号 23921002
- 质量证书 – 批号 11321003
- 质量证书 – 批号 06921004
- 质量证书 – 批号 01921006
- 质量证书 – 批号 28720001
- 质量证书 – 批号 10420003
- 质量证书 – 批号 35019005
- 质量证书 – 批号 25919002
- 质量证书 – 批号 09819001
- 质量证书 – 批号 08419001