Axygen® Single Well Reagent Reservoir with 384-Bottom Troughs, Low Profile, Individually Wrapped, Sterile
Product NumberRES-SW384-LP-SI
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
Corning offers a complete line of Axygen single-well and multiple-well reagent reservoirs which are available in multiple formats for automated and manual use. All reservoirs are designed to comply with standard ANSI/SLAS footprint dimensions for microplates and are compatible with most automation workstations. Reagent reservoirs are manufactured with polypropylene for excellent chemical resistance.
- Durable and cost effective
- Various formats for multiple applications
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$392.50 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | RES-SW384-LP-SI |
Qty./Pk | 1 / Pk |
Qty./Cs | 25 / Cs |
Brand | Axygen® |
Sterile | Yes |
Capacity | 92 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.31624104
- Quality Certificate - Lot No.28824087
- Quality Certificate - Lot No.26224076
- Quality Certificate - Lot No.17424024
- Quality Certificate - Lot No.14824082
- Quality Certificate - Lot No.10224042
- Quality Certificate - Lot No.07324042
- Quality Certificate - Lot No.02024014
- Quality Certificate - Lot No.26423034
- Quality Certificate - Lot No.19123049
- Quality Certificate - Lot No.16523029
- Quality Certificate - Lot No.33022022
- Quality Certificate - Lot No.12522058
- Quality Certificate - Lot No.03922047
- Quality Certificate - Lot No.03422046
- Quality Certificate - Lot No.01222053
- Quality Certificate - Lot No.34421043
- Quality Certificate - Lot No.11721033
- Quality Certificate - Lot No.01821062
- Quality Certificate - Lot No.00721033
- Quality Certificate - Lot No.33920068
- Quality Certificate - Lot No.01020008
- Quality Certificate - Lot No.35419036
- Quality Certificate - Lot No.33219030
- Quality Certificate - Lot No.29019036
- Quality Certificate - Lot No.20119032
- Quality Certificate - Lot No.09619032
- Quality Certificate - Lot No.05319060
- Quality Certificate - Lot No.03919061
- Quality Certificate - Lot No.03719207