![](https://test-portal.corning.com/cornservice/sessionRefresh.png)
Axygen® 384-well Clear V-Bottom 120 µL Polypropylene Deep Well Not Treated Plate, 5 per Pack, Sterile
Product NumberP-384-120SQ-C-S
![](https://www.corning.com/media/worldwide/global/images/leaf.png/jcr:content/renditions/original)
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
![Axygen® 384-well Clear V-Bottom 120 µL Polypropylene Deep Well Not Treated Plate, 5 per Pack, Sterile](https://www.corning.com/catalog/cls/products/d/deepWellAndAssayPlates/P-384-120SQ-C-S/images/P-384-120SQ-C-S_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
Axygen® deep well and assay plates are used for sample collection, in vitro growth chambers and long-term storage. Made of polypropylene, they offer excellent chemical resistance and will withstand temperatures down to -80°C.
- Excellent chemical resistance
- ANSI/SLAS 1-2004: Microplates - Footprint Dimensions
- Centrifugation to 4,000 RCF
- Diamond shaped wells allow complete sample recovery
- Black and white plates are available by special order
- Ultra-flat surface ensures proper sealing with heat sealing film
![](https://www.corning.com/media/worldwide/global/images/leaf.png/jcr:content/renditions/original)
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$260.80 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | P-384-120SQ-C-S |
Qty./Pk | 5 / Pk |
Qty./Cs | 50 / Cs |
Brand | Axygen® |
Plate Format | 384-well |
Plate Feature | Standard |
Well Shape | Square |
Well Volume | 120 µL |
Sterile | Yes |
Lids Included | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.17624006
- Quality Certificate - Lot No.31323003
- Quality Certificate - Lot No.29323041
- Quality Certificate - Lot No.21723025
- Quality Certificate - Lot No.17623014
- Quality Certificate - Lot No.03623003
- Quality Certificate - Lot No.01823033
- Quality Certificate - Lot No.01723061
- Quality Certificate - Lot No.32021070
- Quality Certificate - Lot No.18520018
- Quality Certificate - Lot No.11120002
- Quality Certificate - Lot No.11020002
- Quality Certificate - Lot No.10820003
- Quality Certificate - Lot No.10720016
- Quality Certificate - Lot No.10520012
- Quality Certificate - Lot No.10420004
- Quality Certificate - Lot No.08320022
- Quality Certificate - Lot No.13019034
- Quality Certificate - Lot No.12619016
- Quality Certificate - Lot No.32018064
- Quality Certificate - Lot No.02218002
- Quality Certificate - Lot No.01518001
- Quality Certificate - Lot No.33117002
- Quality Certificate - Lot No.26617001
- Quality Certificate - Lot No.10717126
- Quality Certificate - Lot No.04417126
- Quality Certificate - Lot No.26316126
- Quality Certificate - Lot No.21716126
- Quality Certificate - Lot No.00316126
- Quality Certificate - Lot No.34415126