
Axygen® 96-well Polypropylene Flat Top PCR Microplate, Low Profile, No Skirt, Clear, Nonsterile
Product NumberPCR-96-LP-FLT-C

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

Axygen® 96 well low profile no skirt, flat top PCR microplate is designed to fit low profile 96 well blocks. Low profile design results in faster and more efficient PCR reactions. Ultra-thin and consistent wall thickness allows precise thermal transfer for optimum results. Can be sealed with 8/12 strip caps, Axymat or sealing film.
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile
- Manufactured with 99.9% pure virgin polypropylene
- Suitable for 0.1 mL thermal cycler blocks
- 96-Well Flat top low profile PCR plate
- Application/Compatibility: Standard Biometra thermal cyclers, Eppendorf MasterCycler qPCR, MJ Opticon/Chromo4 qPCR

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$524.35 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | PCR-96-LP-FLT-C |
Qty./Pk | 25 / Pk |
Qty./Cs | 100 / Cs |
Brand | Axygen® |
Plate Format | 96-well |
Plate Feature | Low profile |
Well Shape | Round |
Well Volume | 100 µL |
Sterile | No |
Lids Included | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.15824046
- Quality Certificate - Lot No.15724060
- Quality Certificate - Lot No.15624047
- Quality Certificate - Lot No.15524038
- Quality Certificate - Lot No.15024042
- Quality Certificate - Lot No.15024012
- Quality Certificate - Lot No.14824105
- Quality Certificate - Lot No.00623015
- Quality Certificate - Lot No.00523066
- Quality Certificate - Lot No.00423016
- Quality Certificate - Lot No.36422003
- Quality Certificate - Lot No.36222003
- Quality Certificate - Lot No.35522007
- Quality Certificate - Lot No.35422013
- Quality Certificate - Lot No.35422012
- Quality Certificate - Lot No.35222007
- Quality Certificate - Lot No.35122003
- Quality Certificate - Lot No.35022012
- Quality Certificate - Lot No.34922004
- Quality Certificate - Lot No.34822009
- Quality Certificate - Lot No.34722011
- Quality Certificate - Lot No.34622008
- Quality Certificate - Lot No.34422006
- Quality Certificate - Lot No.34322004
- Quality Certificate - Lot No.34222019
- Quality Certificate - Lot No.34122010
- Quality Certificate - Lot No.34022035
- Quality Certificate - Lot No.33922010
- Quality Certificate - Lot No.33622022
- Quality Certificate - Lot No.33522022