These test tubes are annealed, resistant to heat and chemically stable. Rims are fire-polished. The 25 mm diameter tubes do not have a marking spot.
These test tubes are annealed, resistant to heat and chemically stable. Rims are fire-polished. The 25 mm diameter tubes do not have a marking spot.
| Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Price | Unit Size | |
|---|---|---|---|---|---|---|---|
| 70800-13 | PYREX® VISTA™ 9 mL Test Tubes, 13x100 mm | 50 / Pk | 200 / Cs | PYREX® | $84.94 | per case | |
| 70800-15 | PYREX® VISTA™ 14 mL Test Tubes, 15x125 mm | 50 / Pk | 200 / Cs | PYREX® | $110.20 | per case | |
| 70800-25 | PYREX® VISTA™ 55 mL Test Tubes, 25x150 mm | 50 / Pk | 200 / Cs | PYREX® | $252.43 | per case | |
| 70800-25X | PYREX® VISTA™ 70 mL Test Tubes, 25x200 mm | 50 / Pk | 200 / Cs | PYREX® | $311.06 | per case |