text.skipToContent text.skipToNavigation

Corning® DeckWorks Hinged Rack Standard Pipet Tips

E-mail

Corning universal fit tips in hinged DeckWorks racks are available in 10 µL, 200 µL, 300 µL, and 1,000 µL sizes. The 10 µL, 300 µL, and 1,000 µL tips are extended length and allow for improved access into microcentrifuge (1.5 mL) and standard conical bottom (15/50 mL) centrifuge tubes. Robust 96-tip racks are designed for repeated steam autoclave cycles and can be reused by removing the empty grey tip deck and replacing it with a new reload deck of 96 tips from the DeckWorks reload system. Corning racked 300 µL DeckWorks pipet tips are designed for all popular 300 µL multi-channel instruments.


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
4115 Corning® DeckWorks 0.1 - 10 µL Pipet Tips, Graduated, Hinged Racks, Natural, Nonsterile, Polypropylene, 96 Tips/Rack, 10 Racks/Pack, 4 Packs/Case   960 / Pk     3840 / Cs     Corning®   $338.48 per case
4116 Corning® DeckWorks 1 - 200 µL Pipet Tips, Graduated, Hinged Racks, Natural, Nonsterile, Polypropylene, 96 Tips/Rack, 10 Racks/Pack, 4 Packs/Case   960 / Pk     3840 / Cs     Corning®   $338.48 per case
4118 Corning® DeckWorks 1 - 300 µL Pipet Tips, Graduated, Hinged Racks, Natural, Nonsterile, Polypropylene, 96 Tips/Rack, 10 Racks/Pack, 4 Packs/Case   960 / Pk     3840 / Cs     Corning®   $388.10 per case
4119 Corning® DeckWorks 1000 µL Pipet Tips (max working volume 1250 µL), Graduated, Hinged Racks, Natural, Nonsterile, Polypropylene, 96 Tips/Rack, 8 Racks/Pack, 4 Packs/Case   768 / Pk     3072 / Cs     Corning®   $388.10 per case
4120 Corning® DeckWorks 0.1 - 10 µL Pipet Tips, Graduated, Hinged Racks, Natural, Sterile, Polypropylene, 96 Tips/Rack, 10 Racks/Pack, 4 Packs/Case   960 / Pk     3840 / Cs     Corning®   $369.08 per case
4121 Corning® DeckWorks 1 - 200 µL Pipet Tips, Graduated, Hinged Racks, Natural, Sterile, Polypropylene, 96 Tips/Rack, 10 Racks/Pack, 4 Packs/Case   960 / Pk     3840 / Cs     Corning®   $369.08 per case
4123 Corning® DeckWorks 1 - 300 µL Pipet Tips, Graduated, Hinged Racks, Natural, Sterile, Polypropylene, 96 Tips/Rack, 10 Racks/Pack, 4 Packs/Case   960 / Pk     3840 / Cs     Corning®   $424.72 per case
4124 Corning® DeckWorks 1000 µL Pipet Tips (max working volume 1250 µL), Graduated, Hinged Racks, Natural, Sterile, Polypropylene, 96 Tips/Rack, 8 Racks/Pack, 4 Packs/Case   768 / Pk     3072 / Cs     Corning®   $424.72 per case