- Polypropylene (PP) or Polystyrene (PS) Self-standing tubes
- Sterile or nonsterile
Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Price | Unit Size | |
---|---|---|---|---|---|---|---|
FLY35-02 | Corning® Gosselin™ Flat Base Tube, 35 mL, PS, 500/Case | 500 / Pk | 500 / Cs | Corning® | N/A | per case | |
FLY50-01 | Corning® Gosselin™ Flat Base Tube, 50 mL, PS, 400/Case | 400 / Pk | 400 / Cs | Corning® | N/A | per case | |
FP15-02 | Corning® Gosselin™ Self Standing Tube, 15 mL, PS, Flat Base, 250/Bag, 1000/Case | 250 / Pk | 1000 / Cs | Corning® | N/A | per case |