Corning® 500 mL DMEM (Dulbecco’s Modified Eagle’s Medium)/F12 50:50 Mix
Product Number15-090-CV
            
                         [-] L-glutamine
This 1:1 mixture of Dulbecco's Modified Eagle Medium and Ham's F-12 media is ideal for culture of a variety of cell types under low serum conditions. Dulbecco's Modified Eagle's Medium (DMEM) is a modification of Basal Medium Eagle (BME) containing four-fold concentrations of the amino acids and vitamins found in BME. Ham's F-12 media is based on Ham's F-10 medium with increased concentrations of choline, inositol, putrescine, and several amino acids. This formulation is made without L-glutamine.
The original formulation contained 1000 mg/L of glucose and was used to culture embryonic mouse cells. Since then, it has been modified to support primary cultures of mouse and chicken cells, as well as a variety of normal and transformed cells.
Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
                         
                    
                    
                    Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
This product is non-returnable. If you have any questions, please contact us immediately.
$179.69 per case
	Added to Your Shopping Cart
  
Less than 10 in Stock
   Details
| Product Number | 15-090-CV | 
| Qty./Pk | 6 / Pk | 
| Qty./Cs | 6 / Cs | 
| Brand | Corning® | 
| Size | 500 mL | 
| Storage | 2°C to 8°C | 
Specifications Documents
      
      
	Available Certificates
- Quality Certificate - Lot No.16425002
 - Quality Certificate - Lot No.05025002
 - Quality Certificate - Lot No.29524008
 - Quality Certificate - Lot No.25024010
 - Quality Certificate - Lot No.14124010
 - Quality Certificate - Lot No.03624004
 - Quality Certificate - Lot No.28923005
 - Quality Certificate - Lot No.23523003
 - Quality Certificate - Lot No.31822003
 - Quality Certificate - Lot No.06121012
 - Quality Certificate - Lot No.03321013
 - Quality Certificate - Lot No.29420009
 - Quality Certificate - Lot No.17020002
 - Quality Certificate - Lot No.06520004
 - Quality Certificate - Lot No.28819001
 - Quality Certificate - Lot No.06619013
 - Quality Certificate - Lot No.15418009
 - Quality Certificate - Lot No.01018005
 - Quality Certificate - Lot No.26417002
 - Quality Certificate - Lot No.07417005
 - Quality Certificate - Lot No.32716003
 - Quality Certificate - Lot No.23816003
 - Quality Certificate - Lot No.14516011