text.skipToContent text.skipToNavigation

Corning® TSB (Tryptic Soy Broth)

电子邮件

Tryptic Soy Broth is a sterile-filtered, ready-to-use solution for use in sterility testing and validation in the manufacture of a liquid product. The use of this medium in place of the product intended for production allows for the assessment of the capability of an aseptic manufacturing process. Due to the rich nutrient base, TSB may be used in the cultivation of fastidious micro-organisms. This growth medium has animal-free components, making it ideal for testing the sterility of animal-free biopharmaceutical processes.


产品

产品编号 产品名称 数量/包 数量/箱 品牌 规格
46-060-CI Corning® 100 mL TSB (Tryptic Soy Broth), animal free, Liquid   1 /包     1 /每个     Corning®   N/A per each
46-060-CM Corning® 1L TSB (Tryptic Soy Broth), animal free, Liquid N/A per each
46-060-LB Corning® 20L TSB (Tryptic Soy Broth), animal free, Liquid   1 /包     1 /每个     Corning®   N/A per each