text.skipToContent text.skipToNavigation

Snapwell™ Inserts

E-mail

The Snapwell insert is a modified Transwell culture insert that contains a 12 mm diameter tissue culture-treated membrane supported by a detachable ring. The inserts are primarily used for transport and electrophysiological studies. Once cells are grown to confluence, this ring-supported membrane can be placed into either vertical or horizontal diffusion or Ussing chambers.

Choose your specification

View Product

Out of Stock


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
3801 12 mm Snapwell™ Insert with 0.4 µm Pore Polyester Membrane, Sterile   6 / Pk     24 / Cs     Corning®   $453.19 per case