
Corning® BioCoat® Poly-L-Ornithine/Laminin 24-well Clear Flat Bottom TC-treated Multiwell Plate, with Lid, 5/Case
Product Number354659

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

Corning® BioCoat™ Poly-L-Ornithine/Laminin 24-well Clear Multiwell Plate is comprised of clear TC-treated polystyrene with a uniform application of Poly-L-Ornithine and laminin. Flat bottom, with lid, 5/case

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$295.08 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 354659 |
Qty./Pk | 1 / Pk |
Qty./Cs | 5 / Cs |
Brand | Corning® |
Cell Growth Area | 2 cm² |
Storage | 2°- 8°C |
Surface Coating | Poly-L-Ornithine/Laminin |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.33724007
- Quality Certificate - Lot No.23323005
- Quality Certificate - Lot No.9294003
- Quality Certificate - Lot No.9133010
- Quality Certificate - Lot No.8274009
- Quality Certificate - Lot No.8127255
- Quality Certificate - Lot No.7347001
- Quality Certificate - Lot No.7026337
- Quality Certificate - Lot No.6179002
- Quality Certificate - Lot No.4146009
- Quality Certificate - Lot No.2171007
- Quality Certificate - Lot No.2080002
- Quality Certificate - Lot No.2045009
- Quality Certificate - Lot No.1235004
- Quality Certificate - Lot No.1222003
- Quality Certificate - Lot No.1046005
- Quality Certificate - Lot No.0338002