text.skipToContent text.skipToNavigation

Corning® Matrigel® Matrix

E-mail

Corning extracellular matrices (ECMs) enable researchers to mimic in vivo environments for 2D and 3D cell culture applications.

Corning Matrigel matrix is a solubilized basement membrane preparation extracted from the Engelbreth-Holm-Swarm (EHS) mouse sarcoma, a tumor rich in extracellular matrix proteins, including Laminin (a major component), Collagen IV, heparan sulfate proteoglycans, entactin/nidogen, and a number of growth factors.


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
354234 Corning® Matrigel® Basement Membrane Matrix, LDEV-free, 10 mL   1 / Pk     1 / Cs     Corning®   $467.42 per each
356232 Corning® Matrigel® Basement Membrane Matrix, LDEV-free, 25 mL, 1/Pack 5/Case   1 / Pk     5 / Cs     Corning®   $1,370.46 per each
356234 Corning® Matrigel® Basement Membrane Matrix, LDEV-free, 5 mL   1 / Pk     1 / Cs     Corning®   $306.99 per each
356235 Corning® Matrigel® Basement Membrane Matrix, LDEV-free, 50 mL, 1/Pack, 5/Case   1 / Pk     5 / Cs     Corning®   $1,929.87 per case
356254 Corning® Matrigel® Basement Membrane Matrix, LDEV-free, 100 mL, 1/Pack 10/Case   1 / Pk     10 / Cs     Corning®   $4,064.68 per each