Corning® Fetal Bovine Serum, 500 mL, Australian Origin
Product Number35-076-CV
- Fetal Bovine Serum, Australian Origin.
- Collected at government registered facilities in Australia.
- Exported from the country of origin accompanied with a Veterinarian Health Certificate and imported under a USDA-APHIS issued import permit.
- True pooled and triple 0.1 micron sterile filtered that passes sterility, mycoplasma, and 9CFR viral testing requirements.
- Granted a Certificate of Suitability, R0-CEP 2020-127, by the European Directorate for the Quality of Medicines (EDQM).
This product is non-returnable. If you have any questions, please contact us immediately.
$1,187.50 per each
Added to Your Shopping Cart
In Stock
Details
| Product Number | 35-076-CV |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Ea |
| Brand | Corning® |
| Weight | 1.4 lbs. |
| Size | 500 mL |
| Shelf Life | 60 months |
| Storage | -40°C to -10°C |
| Format | Liquid |
| Species | Bovine, Bos taurus |
| Source | Australian Origin |
| Type | Fetal |
| Treatment | None |
| Sterile | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.30825001
- Quality Certificate - Lot No.17525006
- Quality Certificate - Lot No.17525005
- Quality Certificate - Lot No.17525004
- Quality Certificate - Lot No.17525003
- Quality Certificate - Lot No.34524001
- Quality Certificate - Lot No.32624001
- Quality Certificate - Lot No.18522001
- Quality Certificate - Lot No.14622001
- Quality Certificate - Lot No.35421001
- Quality Certificate - Lot No.25721002
- Quality Certificate - Lot No.13021001
- Quality Certificate - Lot No.03921001
- Quality Certificate - Lot No.23820001
- Quality Certificate - Lot No.02120001
- Quality Certificate - Lot No.35076121
- Quality Certificate - Lot No.35076117
- Quality Certificate - Lot No.35076116
- Quality Certificate - Lot No.35076115
- Quality Certificate - Lot No.35076114
- Quality Certificate - Lot No.35076112
- Quality Certificate - Lot No.35076111
- Quality Certificate - Lot No.3507611
- Quality Certificate - Lot No.35076109
- Quality Certificate - Lot No.35076108
- Quality Certificate - Lot No.35076107
- Quality Certificate - Lot No.35076106
- Quality Certificate - Lot No.35076105
- Quality Certificate - Lot No.35076104R
- Quality Certificate - Lot No.35076102