
Corning® 96-well Black Special Optics w/Clear Flat Bottom Polystyrene Not Treated Microplate, 25 per Bag, No Lid, Nonsterile
产品编号3615


- Corning® Special Optics 96-well Microplates have black walls with ultra thin, clear bottoms for sharp, clear images and minimal background in fluorescent assays
- Designed to reduce well-to-well crosstalk during fluorescent assays
- Can be used for both top and bottom reading instrument
- Not treated (or medium binding) polystyrene surface is hydrophobic in nature and binds biomolecules through passive interactions
- Is suitable primarily for the immobilization of large molecules, such as antibodies, that have large hydrophobic regions that can interact with the surface
- Untreated microplates have a binding capacity of approximately 100 to 200ng IgG/cm²
- Total volume is 360 µL; recommended working volume of 75 to 200 µL
- Conforms to standard microplate footprint and dimensions

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
现货
详情
产品编号 | 3615 |
Qty./Pk | 25 / Pk |
Qty./Cs | 100 / Cs |
Brand | Corning® |
Plate Format | 96-well |
Plate Feature | Special optics |
Plate Color | Clear bottom black |
Well Bottom | Flat |
Well Bottom Color | Clear |
Well Volume | 360 µL |
Recommended Working Volume | 75-200 µL |
Sterile | No |
Lids Included | No |
产品规格文件
可用的证书
- 质量证书 – 批号 00925031
- 质量证书 – 批号 31024035
- 质量证书 – 批号 15824024
- 质量证书 – 批号 05924003
- 质量证书 – 批号 04324004
- 质量证书 – 批号 29223009
- 质量证书 – 批号 24923030
- 质量证书 – 批号 20723019
- 质量证书 – 批号 23622011
- 质量证书 – 批号 11422019
- 质量证书 – 批号 07822007
- 质量证书 – 批号 13221004
- 质量证书 – 批号 32820002
- 质量证书 – 批号 26120005
- 质量证书 – 批号 21520011
- 质量证书 – 批号 09920045
- 质量证书 – 批号 09820040
- 质量证书 – 批号 01920021
- 质量证书 – 批号 33919054
- 质量证书 – 批号 27719020
- 质量证书 – 批号 17519026
- 质量证书 – 批号 08419009
- 质量证书 – 批号 03619043
- 质量证书 – 批号 30918031
- 质量证书 – 批号 25518019
- 质量证书 – 批号 16518024
- 质量证书 – 批号 12018007
- 质量证书 – 批号 34517061
- 质量证书 – 批号 31117011
- 质量证书 – 批号 25517010