Corning® 490cm² Polystyrene Roller Bottle with Plug Seal Cap, 2 per Bag, 40 per Case
Product Number430195
- Bottles are manufactured from virgin polystyrene, caps from high density polyethylene
- Both resins meet the USP Class VI requirements for plastic containers and closures
- Treated for optimal cell attachment
- One piece seamless construction
- Sterilized and nonpyrogenic
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 430195 |
| Qty./Pk | 2 / Pk |
| Qty./Cs | 40 / Cs |
| Brand | Corning® |
| Cell Growth Area | 490 cm² |
| Neck Style | Wide Mouth |
| Top Style | Threaded |
| Cap Style | Plug seal |
| Cap Material | High density polyethylene |
| Cap Diameter | 48 mm |
| Cap Color | Orange |
| Feature | Disposable |
| Sterile | Yes |
| Recommended Medium Volume | 100 - 150 mL |
| Neck O.D. | 48 mm |
Specifications Documents