text.skipToContent text.skipToNavigation

Corning® Thermowell® GOLD 0.2 mL Polypropylene PCR Tubes with Domed Cap, Clear

Product Number3747

E-mail
  • 0.2 mL clear PCR tubes are made of thin wall polypropylene and designed for precise fit in heat blocks to optimize heat transfer
  • With domed cap for efficient heat transfer
  • Nonsterile and DNase- and RNase-free
  • Autoclavable at 121°C and will withstand centrifugation to 10,000 x g

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Details
Product Number   3747
Qty./Pk   500 / Pk  
Qty./Cs   1000 / Cs  
Brand   Corning®  
Sterile   Non  
Capacity   0,2 mL  
Bottom Style   Conical  
Cap Style   Dome  
Cap Material   Polypropylene  
Cap Color   Clear  
Color   Clear  
Specifications Documents