Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Collection Container 10L, EVA Film
Product Number91-200-36
This 10L collection bag is made of Ethyl Vinyl Acetate (EVA) and is provided in a hanging configuration for greater functionality. A MPC male plug and a MPC male connector with a 1/4" barb are connected directly to the bag, along with a valve and female Luer arrangement. EVA is a copolymer of ethylene and vinyl acetate, and is recognized for its exceptional flexibility and durability. This container is ideal for biopharmaceutical applications.
Available in 10L and 20L sizes.
Film type: EVA
Port 1: Female MPC connector with 1/4" barb + plug, Slide clamp
Port 2: Male MPC connector with 1/4" barb + cap, Slide clamp
Port 3: Vinyl cap, Swabbable valve, Female Luer with barb
Corning media certificates are available on our Resource Library.
€1,146.00 per case
| Product Number | 91-200-36 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 15 / Cs |
| Brand | Corning® |