Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 2L Delong Shaker Erlenmeyer Flask with Baffles
Product Number4444-2L
These 2L PYREX® Delong style shaker flasks have three baffle indents designed to provide greater agitation of solutions to improve oxygen or gas transfer when used with rotary or reciprocating shakers. The long neck reduces splashing and is designed for two-position polypropylene closures. Their uniform wall thickness provides the proper balance between mechanical strength and thermal shock resistance. For convenience, these flasks include a marking spot. The approximate neck O.D. is 38mm. For closures see Nos. 26796-38 or 26797-38.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 4444-2L |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | PYREX® |
| Capacity | 2000 mL |
| Top Style | Plain |
| Neck Style | Delong |
| Stopper Style | No stopper |
| Feature | Reusable |
| Height | 282 mm (approx.) |
| O.D. | 160 mm (approx.) |
| Baffle Height | 25 mm (approx.) |
| Flask Style | Shaker |
| Sterile | No |
| Neck O.D. | 38 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.05526034
- Quality Certificate - Lot No.35025055
- Quality Certificate - Lot No.25625016
- Quality Certificate - Lot No.10425004
- Quality Certificate - Lot No.18623086
- Quality Certificate - Lot No.24422049
- Quality Certificate - Lot No.23722024
- Quality Certificate - Lot No.19322033
- Quality Certificate - Lot No.13222046
- Quality Certificate - Lot No.00322012
- Quality Certificate - Lot No.33521042
- Quality Certificate - Lot No.30721060
- Quality Certificate - Lot No.27421019
- Quality Certificate - Lot No.22921055
- Quality Certificate - Lot No.14621053
- Quality Certificate - Lot No.01421103
- Quality Certificate - Lot No.34320037
- Quality Certificate - Lot No.25420020
- Quality Certificate - Lot No.22520012
- Quality Certificate - Lot No.09920030
- Quality Certificate - Lot No.05720069
- Quality Certificate - Lot No.26819046
- Quality Certificate - Lot No.19019018
- Quality Certificate - Lot No.15619018
- Quality Certificate - Lot No.15119023
- Quality Certificate - Lot No.34418815
- Quality Certificate - Lot No.29818609
- Quality Certificate - Lot No.23218347
- Quality Certificate - Lot No.22818024
- Quality Certificate - Lot No.17718732