text.skipToContent text.skipToNavigation

PYREX® 125 mL Long Neck Shaker Erlenmeyer Flask

Product Number4442-125

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More
E-mail


These 125 mL PYREX® long neck shaker culture flasks are basically Erlenmeyer flasks to which a long straight, rimless neck of heavy tubing has been added. The longer necks reduce the amount of splashed solution reaching the closure. They are ideal for shaker cultures. Their uniform wall thickness provides the proper balance between mechanical strength and thermal shock resistance. For convenience, these flasks include a marking spot. The approximate neck O.D. is 25mm. For closures see Nos. 26794-25 or 26795-25.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Details
Product Number   4442-125
Qty./Pk   6 / Pk  
Qty./Cs   12 / Cs  
Brand   PYREX®  
Capacity   125 mL  
Top Style   Plain  
Neck Style   Delong  
Stopper Style   No stopper  
Feature   Reusable  
Height   122 mm (approx.)  
O.D.   66 mm (approx.)  
Flask Style   Shaker  
Sterile   No  
Neck O.D.   25 mm (approx.)  
Specifications Documents