A range of Erlenmeyer flasks with joints. For convenience, these flasks are graduated to show approximate capacity.
Cat. No. 5000-500: Reference ASTM E-123.
A range of Erlenmeyer flasks with joints. For convenience, these flasks are graduated to show approximate capacity.
| Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Unit Size | |
|---|---|---|---|---|---|---|
| 5000-125 | PYREX® 125 mL Narrow Mouth Erlenmeyer Flask with 24/40 Standard Taper Joint | 6 / Pk | 12 / Cs | PYREX® | per case | |
| 5000-250 | PYREX® 250 mL Narrow Mouth Erlenmeyer Flask with 24/40 Standard Taper Joint | 6 / Pk | 12 / Cs | PYREX® | per case | |
| 5000-500 | PYREX® 500 mL Narrow Mouth Erlenmeyer Flask with 24/40 Standard Taper Joint | 6 / Pk | 12 / Cs | PYREX® | per case |