text.skipToContent text.skipToNavigation

Corning® 250 mL Baffled Polycarbonate Erlenmeyer Flask with Flat Cap

Product Number431406

E-mail

(This is the suggested replacement for 355119)

Made from optically clear polycarbonate.

  • Ideal for shaker culture applications.
  • Sterilized by gamma radiation and nonpyrogenic
  • RNase- and DNase-free


£511.91 per case

Details
Product Number   431406
Qty./Pk   1 / Pk  
Qty./Cs   50 / Cs  
Brand   Corning®  
Neck Style   Wide Mouth  
Cap Style   Flat top  
Cap Diameter   38 mm  
Cap Material   Polypropylene  
Cap Color   Orange  
Neck O.D.   31 mm (approx.)  
Sterile   Yes  
Feature   Disposable  
Capacity   250 mL  
Flask Style   Erlenmeyer  
Top Style   Threaded  
Baffles   Yes  
Graduation Interval   25 mL  
Specifications Documents