text.skipToContent text.skipToNavigation

Corning® 1536-well Black/Clear Flat Bottom Polystyrene Not Treated Microplate, 10 per Bag, without Lid, Nonsterile

Product Number3891

E-mail
  • 适用于荧光均相分析实验
  • 相比同类产品性能更出色:更低的CV值、更高的信噪比且荧光本底更低
  • 具有出色的平整度,最大限度减少板内和板间差异

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Details
Product Number   3891
数量/包   10 /包  
数量/箱   50 /箱  
品牌   Corning®  
平板规格   1536孔  
平板特性   标准  
平板颜色   黑色  
孔底   扁平  
孔底颜色   透明  
孔容积   12.5 µL  
建议工作容积   up to 8 µL  
无菌   否  
含盖   没有  
Specifications Documents