Corning® 384-well Low Flange Black Flat Bottom Polystyrene TC-treated Microplates, 10 per Bag, with Lid, Sterile
Product Number3571
(This is the suggested replacement for 3709)
- Black wall plates have reduced autofluorescence, higher signal to background ratio and lower CV's.
- Enhanced flatness provides low intra- and inter- plate CV's.
- Flat bottoms with 112 µL total volume
- Conforms to standard microplate footprint and dimensions
- TC-treated for optimal cell attachment
- Nonreversable lids with condensation rings to reduce contamination
- Sterilized by gamma radiation and nonpyrogenic
- Ideal for today's more sensitive assays and plate readers.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
One 384-well microplate uses 62% less material by weight compared to using four 96-well microplates.
Added to Your Shopping Cart
Details
| Product Number | 3571 |
| Qty./Pk | 10 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Corning® |
| Plate Format | 384-well |
| Plate Feature | Low flange |
| Plate Color | Black |
| Well Bottom | Flat |
| Well Volume | 112 µL |
| Cell Growth Area | 0.06 cm² |
| Recommended Medium Well Volume | 25 - 50 µL |
| Recommended Working Volume | 20-80 µL |
| Sterile | Yes |
| Lids Included | Yes |
Specifications Documents