text.skipToContent text.skipToNavigation

Corning® Green Polypropylene Cryogenic Vial Cap Inserts

Product Number2018

E-mail
  • Green polypropylene caps inserts provide color-coding for easy sample identification
  • Inserts are packaged in resealable bags
  • Nonsterile
  • Cap inserts fit all Corning cryogenic vials except Cat. No. 430289

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


You might also be interested in
Corning® Internal Thread Cryogenic Vials
Corning® CoolCell® Containers
Corning® Cryogenic Vial Grippers, Case of 5, Assorted Colors
Corning® CoolRack® PCR Microplate, Stripwell® or Tube Modules
Details
Product Number   2018
Qty./Pk   50 / Pk  
Qty./Cs   500 / Cs  
Brand   Corning®  
Color   Green  
Sterile   No  
Specifications Documents