text.skipToContent text.skipToNavigation

Falcon® 14 mL Round Bottom PP Test Tube, with Snap Cap, Sterile, Individually Wrapped, 500/Case

Product Number352006

E-mail

Falcon® 17x100mm, 14 mL high-clarity polypropylene (PP) round bottom test tubes have a 3,000 RCF rating. Each tube features printed blue graduations and a white writing patch. These sterile tubes are individually packaged and come with dual-position polyethylene snap caps, which offer both vented and fully closed positions. Packed 500 per case. RNase/DNase-free.

  • Widely used and referenced in laboratory protocols
  • Dual position snap-cap prevents sample loss with ease of handling
  • Sterile, nonpyrogenicity tested to less than 0.1 EU/ mL

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


1.227,46 kr. per case

Details
Product Number   352006
Qty./Pk   1 / Pk  
Qty./Cs   500 / Cs  
Brand   Falcon®  
Tube Style   Test  
Cap Style   Snap cap  
Cap Color   Natural  
Graduations   Yes  
Capacity   14 mL  
Sterile   Yes  
O.D.   17 mm  
Product Material   Polypropylene  
Application   Diagnostics  
Specifications Documents