Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Falcon® 14 mL Round Bottom Polystyrene Test Tube, with Snap Cap, Sterile, 25/Pack, 500/Case
Product Number352057

These tubes come with polyethylene dual-position snap caps, which offer both vented and fully closed positions. The sterile tubes are sold 25 per pack and 500 per case. RNase/DNase-free.
- Widely used and referenced in laboratory protocols
- Dual position snap-cap prevents sample loss with ease of handling
- Sterile, nonpyrogenicity tested to less than 0.1 EU/ mL
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 352057 |
Qty./Pk | 25 / Pk |
Qty./Cs | 500 / Cs |
Brand | Falcon® |
Tube Style | Test |
Cap Color | Natural |
Graduations | No |
Capacity | 14 mL |
Sterile | Yes |
O.D. | 17 mm |
Product Material | Polystyrene |
Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.25325020
- Quality Certificate - Lot No.25225017
- Quality Certificate - Lot No.25125044
- Quality Certificate - Lot No.25025011
- Quality Certificate - Lot No.24925015
- Quality Certificate - Lot No.24825013
- Quality Certificate - Lot No.24725015
- Quality Certificate - Lot No.23725004
- Quality Certificate - Lot No.22825009
- Quality Certificate - Lot No.22125004
- Quality Certificate - Lot No.22025005
- Quality Certificate - Lot No.21925010
- Quality Certificate - Lot No.21625242
- Quality Certificate - Lot No.21425014
- Quality Certificate - Lot No.21325016
- Quality Certificate - Lot No.21025031
- Quality Certificate - Lot No.20725006
- Quality Certificate - Lot No.20625012
- Quality Certificate - Lot No.20525008
- Quality Certificate - Lot No.20425010
- Quality Certificate - Lot No.20325013
- Quality Certificate - Lot No.20225008
- Quality Certificate - Lot No.20125005
- Quality Certificate - Lot No.20025008
- Quality Certificate - Lot No.19925006
- Quality Certificate - Lot No.19425008
- Quality Certificate - Lot No.19325014
- Quality Certificate - Lot No.19225013
- Quality Certificate - Lot No.19125013
- Quality Certificate - Lot No.18725015