Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 2.0mL Conical Screw Cap Microcentrifuge Tube and Cap, with O-rings, Polypropylene, Clear Cap, Non-Sterile, 500 Tubes/Unit, 8 Units/Case
Product NumberSCT-200-C
Axygen microcentrifuge tubes feature a screw cap that provides a tight secure seal. Screw cap tubes are available in a variety of colors with a conical or self-standing bottom. Sterile options are also available.
- Maximum G-force is 20,000 RCF.
- RNase-/DNase-free
- Nonpyrogenic
Tubes, with Cap, Sterile
All sterile screw cap microcentrifuge tubes are pre-assembled with non-looped caps with O-Rings.
Colored-cap versions are also available in sterile format.
Added to Your Shopping Cart
Details
| Product Number | SCT-200-C |
| Qty./Pk | 500 / Pk |
| Qty./Cs | 4000 / Cs |
| Brand | Axygen® |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.16426001
- Quality Certificate - Lot No.05926001
- Quality Certificate - Lot No.02526001
- Quality Certificate - Lot No.35825001
- Quality Certificate - Lot No.32525951
- Quality Certificate - Lot No.31825001
- Quality Certificate - Lot No.20125001
- Quality Certificate - Lot No.17925001
- Quality Certificate - Lot No.16925001
- Quality Certificate - Lot No.32524001
- Quality Certificate - Lot No.25724001