Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 500 mL Three Neck Distilling Flask with 34/45 Center Vertical and 24/40 Side Angled Neck Standard Taper Joints
Product Number4965-500
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
These 500 mL PYREX® three neck flasks have two angled side necks at the same height with 24/40 Standard Taper outer joints and a larger center neck with a vertical 34/45 Standard Taper joint.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 4965-500 |
Qty./Pk | 1 / Pk |
Qty./Cs | 4 / Cs |
Brand | PYREX® |
Capacity | 500 mL |
Flask Shape | Multi neck |
Top Style | Standard Taper Joint |
Neck Style | Angled |
Stopper Style | No stopper |
Feature | Reusable |
Standard Taper Center Neck Joint | 34/45 |
Height | 160 mm (approx.) |
O.D. | 102 mm (approx.) |
Flask Style | Distilling |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.11024018
- Quality Certificate - Lot No.13123016
- Quality Certificate - Lot No.11921025
- Quality Certificate - Lot No.33620022
- Quality Certificate - Lot No.33520010
- Quality Certificate - Lot No.25419007
- Quality Certificate - Lot No.00419092
- Quality Certificate - Lot No.26218119
- Quality Certificate - Lot No.20818007
- Quality Certificate - Lot No.09216059
- Quality Certificate - Lot No.35014059
- Quality Certificate - Lot No.33214029
- Quality Certificate - Lot No.35313009
- Quality Certificate - Lot No.10713056
- Quality Certificate - Lot No.31312019
- Quality Certificate - Lot No.20111055
- Quality Certificate - Lot No.09211009
- Quality Certificate - Lot No.08811012
- Quality Certificate - Lot No.24610121
- Quality Certificate - Lot No.12010108
- Quality Certificate - Lot No.22209263
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.09108999
- Quality Certificate - Lot No.09107999
- Quality Certificate - Lot No.09106999