Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 100 mL Class A Precision Bore Buret with Glass Standard Taper Stopcock
Product Number2130-100
Learn More
Precision bore tubing is used to assure accuracy between any two points. Durable colored graduations are sharply defined and easy to read. Carefully ground standard taper stopcock gives precise control. Each buret is supplied with a dust cover. All sizes furnished with a 2 mm bore stopcock plug. The capacity tolerance on these burets is established by ASTM E-287 and they are calibrated in accordance with ASTM E542.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Product Number | 2130-100 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Buret Feature | Class A |
Capacity | 100 mL |
Graduation Interval | 0.2 mL |
Height | 755 mm (approx.) |
O.D. | 18 mm (approx.) |
Stopcock Bore No. | 2 |
Stopcock Style | Straight bore glass |
Tolerance | 0.1 mL |
- Quality Certificate - Lot No.16524013
- Quality Certificate - Lot No.09224047
- Quality Certificate - Lot No.33423006
- Quality Certificate - Lot No.25123017
- Quality Certificate - Lot No.02722041
- Quality Certificate - Lot No.23921027
- Quality Certificate - Lot No.14319001
- Quality Certificate - Lot No.17817057
- Quality Certificate - Lot No.08816001
- Quality Certificate - Lot No.01915052
- Quality Certificate - Lot No.23313001
- Quality Certificate - Lot No.22613001
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.30304002
- Quality Certificate - Lot No.28308001
- Quality Certificate - Lot No.02607003
- Quality Certificate - Lot No.01607001