PYREX® 50 mL Class A Precision Bore Buret with Glass Standard Taper Stopcock
Product Number2130-50
(This is the suggested replacement for 2130C-50.)
Precision bore tubing is used to assure accuracy between any two points. Durable colored graduations are sharply defined and easy to read. Carefully ground standard taper stopcock gives precise control. Each buret is supplied with a dust cover. All sizes furnished with a 2 mm bore stopcock plug. The capacity tolerance on these burets is established by ASTM E-287 and they are calibrated in accordance with ASTM E542.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$299.07 per case
Added to Your Shopping Cart
Details
Product Number | 2130-50 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Buret Feature | Class A |
Capacity | 50 mL |
Graduation Interval | 0.1 mL |
Height | 755 mm (approx.) |
O.D. | 14 mm (approx.) |
Stopcock Bore No. | 2 |
Stopcock Style | Straight bore glass |
Tolerance | 0.05 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.07524001
- Quality Certificate - Lot No.21523013
- Quality Certificate - Lot No.17223025
- Quality Certificate - Lot No.14523009
- Quality Certificate - Lot No.05523038
- Quality Certificate - Lot No.33022025
- Quality Certificate - Lot No.28422022
- Quality Certificate - Lot No.02722040
- Quality Certificate - Lot No.21721008
- Quality Certificate - Lot No.09720012
- Quality Certificate - Lot No.30219037
- Quality Certificate - Lot No.12719019
- Quality Certificate - Lot No.08919022
- Quality Certificate - Lot No.03619027
- Quality Certificate - Lot No.04518015
- Quality Certificate - Lot No.29317007
- Quality Certificate - Lot No.17817082
- Quality Certificate - Lot No.08417021
- Quality Certificate - Lot No.01917059
- Quality Certificate - Lot No.28116011
- Quality Certificate - Lot No.23916011
- Quality Certificate - Lot No.13316053
- Quality Certificate - Lot No.05516007
- Quality Certificate - Lot No.01416016
- Quality Certificate - Lot No.32315033
- Quality Certificate - Lot No.22015002
- Quality Certificate - Lot No.11515002
- Quality Certificate - Lot No.04315114
- Quality Certificate - Lot No.03115042
- Quality Certificate - Lot No.22314011