text.skipToContent text.skipToNavigation

Axygen® 10 µL Pipette Tips, Extra Long, Racked, Non-Sterile, 4800/Case, 960/Pack

Product NumberPTXL-10-R

E-mail

This is the suggested replacement for TXL-10-R.


The Axygen Universal Fit pipette tips offering has been redesigned to deliver improved pipettor compatibility, durable hinged racks, and a complete list of options from 10 μL to 1200 μL. Featuring tips with extended length, wide bore designs for viscous solutions, and our proprietary MaxRecovery+™ Technology, Axygen Universal Fit pipette tips are sure to meet and exceed your liquid handling expectations. Each item features the claims listed below.

  • RNase-/DNase-free
  • Human DNA-free
  • Non-Pyrogenic
  • ATP-free
  • Made in facility that complies with current revision of ISO 9001 standard
  • Extra long design for reaching bottom of centrifuge tubes easily

  • 288,59 € per case

    Details
    Product Number   PTXL-10-R
    Qty./Pk   960 / Pk  
    Qty./Cs   4800 / Cs  
    Brand   Axygen®  
    Packaging Format   96 Tips/Rack, 10 Racks/Pk, 5 Packs/Cs  
    Capacity   20 µL  
    Volume Range   0.5 - 20 µL  
    Filter   No  
    Sterile   No  
    Autoclavable   Yes  
    Product Material   Polypropylene  
    Color   Clear  
    Specifications Documents
    Available Certificates