text.skipToContent text.skipToNavigation

Axygen® 20 µL LTS Compatible Pipette Tips, Bulk, 1000/Bag, 10000/Case

Product NumberLT-20-C

E-mail

Axygen LTS Compatible Tips are ergonomically designed to reduce discomfort and optimized to work with Rainin LiteTouch pipettors, all with the quality you have come to expect from Corning. By reducing the force required to seal and eject, Axygen LTS Compatible tips can help you avoid using excess force to obtain an effective seal between the pipettor and pipette tip. Axygen LTS Compatible tips are available in your favorite packaging formats including Axygen HybridRack™, a sustainable packaging choice. All LTS tips are composed of USP Class VI polypropylene and manufactured in an ISO 13485 and ISO 14001 facility. Axygen LTS Compatible Pipette Tips are now available with our next generation low retention technology, MaxRecovery+™. MaxRecovery+ has been internally developed by Corning without intentionally added PFAS.

  • RNase-/DNase-free
  • Human DNA-free
  • Non-Pyrogenic
  • PCR inhibitor free
  • Made in facility that complies with current revision of ISO 13485 and ISO 14001 standard
  • Extra long design allows end users to reach bottom of 15 ml and 50 ml tubes


You might also be interested in
Axygen® MultiRack Pipette Tips, 10 µL, Extended Length, Racked, 960/Pack, 4800/Case
Details
Product Number   LT-20-C
Qty./Pk   1000 / Bag  
Qty./Cs   10000 / Cs  
Brand   Axygen®  
Tip Feature   LTS compatible, Graduated  
Tip Shape   Extended length  
Use With Model   Rainin LTS LiteTouch   
Packaging   Bulk  
Packaging Configuration   1000 Tips/Bag; 10 Bags/Case  
Capacity   20  
Maximum Volume Capacity   20 µL  
Volume Range   1 - 20  
Filter   No  
Sterile   No  
Autoclavable   Yes  
Length   49.45 mm  
Product Material   Polypropylene  
Color   Clear  
Feature   Disposable  
Specifications Documents
Compatible Accessories