text.skipToContent text.skipToNavigation

Axygen® Universal Fit Pipette Tip Reloads

电子邮件

For more than 20 years, Axygen Universal pipette tips have set the standard for quality, accuracy, and precision in laboratories worldwide. Now redesigned to meet every researcher's needs, the next generation of Axygen Universal Fit pipette tips deliver improved pipettor compatibility, durable hinged racks, and a complete offering from 10 μL to 1200 μL. Featuring tips with extended length, wide bore designs for viscous solutions, and our proprietary MaxRecovery+™ technology, Axygen Universal pipette tips are sure to meet and exceed your liquid handling expectations.

  • RNase-/DNase-free
  • Nonpyrogenic
  • Human DNA-free
  • ATP-free
  • Available with MaxRecovery+, our proprietary next generation low retention technology formulated with no intentionally added PFAS


产品

产品编号 产品名称 Qty./Pk Qty./Cs Brand 规格
PRFL-1000-C Axygen® 1000 µL Pipette Tip, Reload, Non-Sterile, 4800/Case, 960/Pack   960 / Pk     4800 / Cs     Axygen®   N/A per case
PRFL-1000-C-L Axygen® 1000 µL Pipette Tip, Reload, Non-Sterile, MaxRecovery+™, 4800/Case, 480/Pack   960 / Pk     4800 / Cs     Axygen®   N/A per case
PRFL-200-C Axygen® 200 µL Pipette Tip, Reload, Non-Sterile, 4800/Case, 960/Pack   960 / Pk     4800 / Cs     Axygen®   N/A per case
联系客户服务部
PRFL-200-C-L Axygen® 200 µL Pipette Tip, Reload, Non-Sterile, MaxRecovery+™, 4800/Case, 960/Pack   960 / Pk     4800 / Cs     Axygen®   N/A per case
PRFL-300-C Axygen® 10 µL Pipette Tip, Reload, Non-Sterile, 4800/Case, 960/Pack   960 / Pk     4800 / Cs     Axygen®   N/A per case
联系客户服务部
PRFL-300-C-L Axygen® 10 µL Pipette Tip, Reload, Non-Sterile, MaxRecovery+™, 4800/Case, 960/Pack   960 / Pk     4800 / Cs     Axygen®   N/A per case
PRFL-TXL-10-C Axygen® 10 µL Pipette Tip, Extra Long, Reload, Non-Sterile, 4800/Case, 960/Pack   960 / Pk     4800 / Cs     Axygen®   N/A per case
联系客户服务部
PRFL-TXL-10-C-L Axygen® 10 µL Pipette Tip, Extra Long, Reload, Non-Sterile, MaxRecovery+™, 4800/Case, 960/Pack N/A per case
RFL-1200-C Axygen® Tip Refill System, 1200 µL, Graduated, Refill Rack, Clear, Nonsterile, 96 Tips/Rack, 8 Racks/Pack, 6 Packs/Case   768 / Pk     4608 / Cs     Axygen®   N/A per case
RFL-222-C Axygen® Tip Refill System, 200 µL, Graduated, Refill Rack, Clear, Nonsterile, 96 Tips/Rack, 10 Racks/Pack, 5 Packs/Case   960 / Pk     4800 / Cs     Axygen®   N/A per case
RFL-300-C Axygen® Tip Refill System, 10 µL, Refill Rack, Clear, Nonsterile, 96 Tips/Rack, 10 Racks/Pack, 5 Packs/Case   960 / Pk     4800 / Cs     Axygen®   N/A per case