Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 1-200 µL Universal Fit Hinged Racked Pipet Tips, Graduated, Yellow, Sterile, 10 Racks/Case, 960 Tips/Case
Product Number4711
Corning® 1-200 µL Universal Fit Hinged Rack Pipet Tips are designed to assure a reliable fit with all major brand pipettors.
The hinged rack design allows easy rack stacking. The hinged closure allows steam penetration during autoclaving. Racks can be reused. Simply remove the tip insert in the rack and replace with the Corning® tip inserts for hinged racks.
- For use with 1-200 µL single and multichannel pipettors.
- 200 µL racks have 96 tips per rack
- Exceptional durability - all Corning® tip racks stand up to the demands of use with multichannel pipettors and withstand repeated autoclaving cycles
- RNase-/DNase-free and nonpyrogenic
- Sterile
- Tips are not graduated
Please check our Technical Information Listing on our Pipet Tip Compatibility Guide for additional pipet tip fit information.
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
| Product Number | 4711 |
| Qty./Pk | 96 / Pk |
| Qty./Cs | 960 / Cs |
| Brand | Corning® |
| Tip Format | 96 Tips/Rack |
| Capacity | 200 µL |
| Volume Range | 1 - 200 µL |
| Filter | No |
| Sterile | Yes |
| Autoclavable | Yes |
| Color | Yellow |
| Feature | Disposable |
- Quality Certificate - Lot No.09625027
- Quality Certificate - Lot No.09525027
- Quality Certificate - Lot No.07225137
- Quality Certificate - Lot No.01424019
- Quality Certificate - Lot No.34423021
- Quality Certificate - Lot No.34323012
- Quality Certificate - Lot No.34123012
- Quality Certificate - Lot No.34023025
- Quality Certificate - Lot No.18222100
- Quality Certificate - Lot No.17822069
- Quality Certificate - Lot No.17822068
- Quality Certificate - Lot No.10221066
- Quality Certificate - Lot No.06920080
- Quality Certificate - Lot No.33619102
- Quality Certificate - Lot No.33619101
- Quality Certificate - Lot No.31519089
- Quality Certificate - Lot No.20319154
- Quality Certificate - Lot No.19619082
- Quality Certificate - Lot No.08619016
- Quality Certificate - Lot No.04919098
- Quality Certificate - Lot No.04719021
- Quality Certificate - Lot No.26018093
- Quality Certificate - Lot No.25218035
- Quality Certificate - Lot No.24518058
- Quality Certificate - Lot No.18418023
- Quality Certificate - Lot No.14418002
- Quality Certificate - Lot No.08118001
- Quality Certificate - Lot No.31817012
- Quality Certificate - Lot No.29117006
- Quality Certificate - Lot No.16917005