text.skipToContent text.skipToNavigation

Corning® LSE™ Digital Microplate Shaker

电子邮件

The Corning LSE digital microplate shaker features digital control of shaking speed and run time. A single control knob is used to set parameters, and values are shown on a large 3-digit display. A sturdy base encloses the motor for quiet, vibration-free operation.

The included stainless steel platform accommodates up to 4 microplates (standard or deep well), and the shaker is safe for use in temperature controlled environments from 4°C to 65°C.

  • Large capacity – process up to 4 microplates
  • 3 mm orbit for resuspending, homogenizing, or vortexing
  • Large digital display with single-knob control of speed time
  • Suitable for cold room or incubator use


产品

产品编号 产品名称 数量/包 数量/箱 品牌 规格
6781-4 Corning® LSE™ Digital Microplate Shaker, 230V, EU Plug   1 /包     1 /箱     Corning®   per case
6781-5 Corning® LSE™ Digital Microplate Shaker, 230V, Chinese Plug per case
联系客户服务部
6782-4 Corning® LSE™ Digital Microplate Shaker, 230V, UK Plug   1 /包     1 /箱     Corning®   per case