The sidearm is at an angle approximately 75° from the lower joint. The lower end and sidearm are equipped with inner joints, and the upper end with an outer joint. All joints on each tube are of the same size.
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
The sidearm is at an angle approximately 75° from the lower joint. The lower end and sidearm are equipped with inner joints, and the upper end with an outer joint. All joints on each tube are of the same size.
| Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Unit Size | |
|---|---|---|---|---|---|---|
| 9000-14 | PYREX® Three-Way Angle Connecting Adapter with 14/20 Standard Taper Joints | 1 / Pk | 1 / Cs | PYREX® | per case | |
| 9000-19 | PYREX® Three-Way Angle Connecting Adapter with 19/22 Standard Taper Joints | 1 / Pk | 1 / Cs | PYREX® | per case | |
| 9000-24 | PYREX® Three-Way Angle Connecting Adapter with 24/40 Standard Taper Joints | 1 / Pk | 6 / Cs | PYREX® | per case |