These tubes are made from special tubing to give the optimum wall thickness. They are well annealed, resistant to heat, and chemically stable. Rims are fire-polished.
These tubes are made from special tubing to give the optimum wall thickness. They are well annealed, resistant to heat, and chemically stable. Rims are fire-polished.
| Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Unit Size | |
|---|---|---|---|---|---|---|
| 9800-10 | PYREX® 3 mL Test Tubes, 10x75 mm | 72 / Pk | 720 / Cs | PYREX® | per case | |
| 9800-12 | PYREX® 5 mL Test Tubes, 12x75 mm | 72 / Pk | 720 / Cs | PYREX® | per case | |
| 9800-13 | PYREX® 9 mL Test Tubes, 13x100 mm | 72 / Pk | 720 / Cs | PYREX® | per case | |
| 9800-15 | PYREX® 14 mL Test Tubes, 15x125 mm | 72 / Pk | 720 / Cs | PYREX® | per case | |
| 9800-16 | PYREX® 20 mL Test Tubes, 16x150 mm | 72 / Pk | 576 / Cs | PYREX® | per case | |
| 9800-18 | PYREX® 27 mL Test Tubes, 18x150 mm | 72 / Pk | 576 / Cs | PYREX® | per case | |
| 9800-20 | PYREX® 34 mL Test Tubes, 20x150 mm | 72 / Pk | 576 / Cs | PYREX® | per case | |
| 9800-25 | PYREX® 55 mL Test Tubes, 25x150 mm | 72 / Pk | 288 / Cs | PYREX® | per case | |
| 9800-25X | PYREX® 70 mL Test Tubes, 25x200 mm | 48 / Pk | 192 / Cs | PYREX® | per case |