text.skipToContent text.skipToNavigation

PYREX® 125 mL Squibb Separatory Funnel, PTFE Product Standard Stopcock, Standard Taper Joints

Product Number6413-125

Corning EcoChoice™ 製品は、米国政府連邦取引委員会 (FTC) のガイドラインに従って、環境に配慮した方法で製造、包装、流通しています。

詳細はこちら。
E-mail


These 125 mL PYREX® glass separatory funnels have Polytetrafluorethylene (PTFE) No. 2 Product Standard stopcocks and inner and outer 19/22 Standard Taper joints. The PTFE plug fits into the micro-finish barrel. The plug also reduces freezing problems and grease contamination. For replacement PTFE stopcock plugs, see No. 7681-2.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Details
Product Number   6413-125
Qty./Pk   1 / Pk  
Qty./Cs   4 / Cs  
Brand   PYREX®  
Specifications Documents