text.skipToContent text.skipToNavigation

PYREX® 250 mL Cylindrical Separatory Funnel, Graduated, PTFE Product Standard Stopcock, Glass Standard Taper Stopper

Product Number6383-250

E-mail

These 250 mL PYREX® cylindrical separatory funnels are graduated to show approximate capacity, have a micro-finish No. 2 Product Standard Polytetrafluorethylene (PTFE) stopcock and a strong, lightweight No. 22 Standard Taper glass stopper. The PTFE plug fits into the micro-finish barrel. The plug also reduces freezing problems and grease contamination. For replacement glass Standard Taper stoppers, see No. 7650; for PTFE stopcock plugs, see No. 7681.


Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$2,094.09 per case

Details
Product Number   6383-250
Qty./Pk   1 / Pk  
Qty./Cs   4 / Cs  
Brand   PYREX®  
Body O.D.   52 mm (approx.)  
Capacity   250 mL  
Funnel Style   Cylindrical separatory  
Graduation Interval   2 mL  
Height With Stopper   340 mm (approx.)  
PTFE Stopcock Plug No.   2  
Standard Taper Stopper No.   22  
Stopcock Style   Straight bore PTFE  
Stopper Style   Hollow glass  
Top Style   Rimless  
Specifications Documents
Compatible Accessories
PYREX® Standard Taper Stopper, Hollow

PYREX® Standard Taper Stopper, Hollow

pyrexStopperHollow

Out of Stock

From $0.00