text.skipToContent text.skipToNavigation

PYREX® Slim Line Storage Bottles

E-mail

Round media bottles can be used for storage as well as mixing. The indented side grips ensure easy handling. The bottles are graduated to their full working volume. The narrow profile uses less space on shelves, refrigerators, and autoclaves. The new style cap has wider knurls for a more comfortable grip. It also requires 1/3 less turns to secure a closure. Not recommended for use under vacuum.

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
1399-125 PYREX® 125 mL Slim Line Storage Bottles   4 / Pk     4 / Cs     PYREX®   N/A per case
1399-1L PYREX® 1L Slim Line Storage Bottles   4 / Pk     4 / Cs     PYREX®   N/A per case
1399-250 PYREX® 250 mL Slim Line Storage Bottles   4 / Pk     4 / Cs     PYREX®   N/A per case
1399-500 PYREX® 500 mL Slim Line Storage Bottles   4 / Pk     4 / Cs     PYREX®   N/A per case