text.skipToContent text.skipToNavigation

PYREX® 5 mL Disposable Serological Pipets, TD, Bulk Pack, Non-Sterile, Unplugged

Product Number7079-5N

E-mail


These disposable 5 mL PYREX® glass pipets are calibrated (TD) with blow-out and offer long, slender, tapered tips to make pipetting go faster and easier. All pipets have negative graduations and fire polished tips for burr-free, even flow rates. Nonsterile, unplugged and bulk packed. Reference: ASTM E-714.


Details
Product Number   7079-5N
Qty./Pk   240 / Pk  
Qty./Cs   960 / Cs  
Brand   PYREX®  
Capacity   5 mL  
Pipet Style   Serological  
Tip Shape   Round  
Feature   Disposable  
Graduation Interval   0.1 mL  
Negative Graduation   1 mL  
Packaging   Bulk pack  
Length   290 mm (approx.)  
Specifications Documents